Manufacturer part number: PUN-H-6X1-DUO
Brand: FESTO
Price: 2.34 €
Delivery time: 7 Days
Outer Diameter D: 6 Ø
Inner Diameter d: 4 Ø
Minimum Bending Radius: 10 mm
Product type: Hydrolysis-resistant
Bending radius relevant for flow rate: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUN-H-6X1-DUO
Part Number
|
---|
PUN-H-6X1-DUO |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Color | Product weight by length (kg/m) | Operating medium | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.34 € | 50 | 7 Days | 6 | 4 | 10 | Hydrolysis-resistant | 26 | 50 | For plug connection outside diameter 6 mm, For barbed fitting, inside diameter 4 mm, with union nut | Blue/black | 0.0366 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 197397 |
Loading...
Material of pneumatic tubing | TPE-U(PU) | Shore hardness | D 52 +/-3 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -35 | Max. Ambient temperature(°C) | 60 |
Configure
Basic Attributes
Type
Outer Diameter D(Ø)
Inner Diameter d(Ø)
Product type
Bending radius relevant for flow rate(mm)
Packaging unit(m)
Pneumatic connection
Color
Product weight by length(kg/m)
Operating medium
Filter by standard shipping days
Optional Attributes