Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PAN-16X2-RT
Part Number
|
---|
PAN-16X2-RT |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Material of pneumatic tubing | Color | Shore hardness | Product weight by length (kg/m) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 50 | 4 Days | 16 | 12 | 67 | Standard | 94 | 50 | For plug connection outside diameter 16 mm | TPE-A | Red | D 55 +/-3 | 0.092 | 14 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 553929 |
Loading...
Min. Operating pressure(bar) | -0.95 |
---|
This page is Plastic tubing, PAN Series, part number PAN-16X2-RT.
You can find the detail information about specifications and dimensions on part number PAN-16X2-RT.
Configure
Basic Attributes
Type
Outer Diameter D(Ø)
Inner Diameter d(Ø)
Product type
Bending radius relevant for flow rate(mm)
Packaging unit(m)
Pneumatic connection
Material of pneumatic tubing
Color
Shore hardness
Product weight by length(kg/m)
Max. Operating pressure(bar)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Operating medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PAN-10X1.5-NT |
PAN-10X1.5-RT |
PAN-10X1.5-SI |
PAN-16X2-SI |
PAN-16X2-SW |
PAN-4X0.75-BL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Material of pneumatic tubing | Color | Shore hardness | Product weight by length (kg/m) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.77 € | 50 | 4 Days | 10 | 7 | 27 | Standard | 58 | 50 | For plug connection outside diameter 10 mm | TPE-A | Natural | D 55 +/-3 | 0.042 | 17 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 546287 | |||
3.77 € | 50 | 4 Days | 10 | 7 | 27 | Standard | 58 | 50 | For plug connection outside diameter 10 mm | TPE-A | Red | D 55 +/-3 | 0.042 | 17 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 553927 | |||
3.77 € | 50 | 4 Days | 10 | 7 | 27 | Standard | 58 | 50 | For plug connection outside diameter 10 mm | TPE-A | Silver | D 55 +/-3 | 0.042 | 17 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 152701 | |||
7.88 € | 50 | 4 Days | 16 | 12 | 67 | Standard | 94 | 50 | For plug connection outside diameter 16 mm | TPE-A | Silver | D 55 +/-3 | 0.092 | 14 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 152703 | |||
7.88 € | 50 | 4 Days | 16 | 12 | 67 | Standard | 94 | 50 | For plug connection outside diameter 16 mm | TPE-A | Black | D 55 +/-3 | 0.092 | 14 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 553917 | |||
1.12 € | 50 | 4 Days | 4 | 2.9 | 12 | Standard | 18 | 50 | For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nut | TPE-A | Blue | D 55 +/-3 | 0.006 | 15 | -30 | 80 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 553906 |