Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUN-16X2.5-SI
Part Number
|
---|
PUN-16X2.5-SI |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Color | Shore hardness | Product weight by length (kg/m) | Max. Operating pressure (bar) | Operating medium | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.15 € | 50 | 4 Days | 16 | 11 | 45 | Standard | 88 | 1 ... 50 | For plug connection outside diameter 16 mm | Silver | D 52 +/-3 | 0.1294 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 152590 |
Loading...
Material of pneumatic tubing | TPE-U(PU) | Min. Operating pressure(bar) | -0.95 | Min. Ambient temperature(°C) | -35 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 |
This page is Plastic tubing, PUN Series, part number PUN-16X2.5-SI.
You can find the detail information about specifications and dimensions on part number PUN-16X2.5-SI.
Configure
Basic Attributes
Type
Outer Diameter D(Ø)
Inner Diameter d(Ø)
Product type
Bending radius relevant for flow rate(mm)
Packaging unit(m)
Pneumatic connection
Color
Shore hardness
Product weight by length(kg/m)
Max. Operating pressure(bar)
Operating medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PUN-10X1.5-GN |
PUN-10X1.5-RT |
PUN-10X1.5-SI |
PUN-16X2.5-SI-100 |
PUN-16X2.5-SW |
PUN-16X2.5-SW-100 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Color | Shore hardness | Product weight by length (kg/m) | Max. Operating pressure (bar) | Operating medium | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.60 € | 50 | 4 Days | 10 | 7 | 28 | Standard | 54 | 1 ... 50 | For plug connection outside diameter 10 mm | Green | D 52 +/-3 | 0.0489 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 178427 | ||||
2.60 € | 50 | 4 Days | 10 | 7 | 28 | Standard | 54 | 1 ... 50 | For plug connection outside diameter 10 mm | Red | D 52 +/-3 | 0.0489 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 178413 | ||||
2.55 € | 50 | 3 Days | 10 | 7 | 28 | Standard | 54 | 1 ... 50 | For plug connection outside diameter 10 mm | Silver | D 52 +/-3 | 0.0489 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 152588 | ||||
- | 668.63 € | 100 Pieces Per Package | 1 pack | Available | 10 Days | 16 | 11 | 45 | Standard | 88 | 100 | For plug connection outside diameter 16 mm | Silver | D 52 +/-3 | 0.1294 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 525744 | |
6.15 € | 50 | 3 Days | 16 | 11 | 45 | Standard | 88 | 1 ... 50 | For plug connection outside diameter 16 mm | Black | D 52 +/-3 | 0.1294 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 159673 | ||||
- | 668.63 € | 100 Pieces Per Package | 1 pack | Available | 10 Days | 16 | 11 | 45 | Standard | 88 | 100 | For plug connection outside diameter 16 mm | Black | D 52 +/-3 | 0.1294 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 553942 |