• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Plastic tubing, PUN Series (Part Numbers)

Plastic tubing, PUN Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Plastic tubing, PUN Series
  • Plastic tubing, PUN Series
  • Plastic tubing, PUN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUN-4X0.75-BL

Part Number
PUN-4X0.75-BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(Ø)
Inner Diameter d
(Ø)
Minimum Bending Radius
(mm)
Product type Bending radius relevant for flow rate
(mm)
Packaging unit
(m)
Pneumatic connection Color Shore hardness Product weight by length
(kg/m)
Max. Operating pressure
(bar)
Operating medium Manufacturer part #

0.80 €

50 3 Days 42.68Standard1750For plug connection outside diameter 4 mm, For barbed fitting, inside diameter 3 mm, For barbed fitting, inside diameter 3 mm, with union nutBlueD 52 +/-30.008910Compressed air as per ISO 8573-1:2010 [7:-:-]159662

Loading...

  1. 1

Basic information

Material of pneumatic tubing TPE-U(PU) Min. Operating pressure(bar) -0.95 Min. Ambient temperature(°C) -35
Max. Ambient temperature(°C) 60

Tech Support