Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUN-H-8X1.25-TGN-400
Part Number
|
---|
PUN-H-8X1.25-TGN-400 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter D (Ø) | Inner Diameter d (Ø) | Minimum Bending Radius (mm) | Product type | Bending radius relevant for flow rate (mm) | Packaging unit (m) | Pneumatic connection | Color | Shore hardness | Product weight by length (kg/m) | Max. Operating pressure (bar) | Operating medium | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 660.83 € | 400 Pieces Per Package | 1 pack | Available | 10 Days | 8 | 5.7 | 21 | Hydrolysis-resistant | 37 | 400 | For plug connection outside diameter 8 mm, For barbed fitting, inside diameter 6 mm, with union nut | Translucent green | D 52 +/-3 | 0.0287 | 10 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 8048698 |
Loading...
Material of pneumatic tubing | TPE-U(PU) | Min. Operating pressure(bar) | -0.95 | Min. Ambient temperature(°C) | -35 |
---|---|---|---|---|---|
Max. Ambient temperature(°C) | 60 |
Configure
Basic Attributes
Type
Outer Diameter D(Ø)
Inner Diameter d(Ø)
Product type
Bending radius relevant for flow rate(mm)
Packaging unit(m)
Pneumatic connection
Color
Shore hardness
Product weight by length(kg/m)
Max. Operating pressure(bar)
Operating medium
Filter by standard shipping days
Optional Attributes