Tubing clip, SK Series (SK-8-16)

Tubing clip, SK Series SK-8-16

Product Details:

Manufacturer part number: SK-8-16

Brand: FESTO

Price: 1.95

Delivery time: 27 Days


Technical Data:

Manufacturer part #: 9274

Weight: 7 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK-8-16

Part Number
SK-8-16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Weight
(g)

1.95 €

10 27 Days 92747

Loading...

  1. 1

This page is Tubing clip, SK Series, part number SK-8-16.
You can find the detail information about specifications and dimensions on part number SK-8-16.

Variation of this product

Part Number
SK-16-27
SK-20-32
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Weight
(g)

2.08 €

10 27 Days 927512

2.38 €

10 27 Days 927613

Tech Support