Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRLA-1/8-QS-8-MF-D
Part Number
|
---|
GRLA-1/8-QS-8-MF-D |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Seals material | Material of screws | Hollow bolt material | Swivel joint material | Material of screwed trunnion | Nut material | Knurled head material | Adjusting element | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Max. tightening torque (Nm) | Nominal tightening torque (Nm) | Nominal width (mm) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.18 € | 1 | 4 Days | NBR | Brass | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | - | - | QS-8 | G1/8 | 0.2 | -10 | 40 | 475 | 325-500 | 720 | 610-760 | - | 3 | - | 537076 | 32 |
Loading...
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
This page is One-way flow control valve, GRLA Series, part number GRLA-1/8-QS-8-MF-D.
You can find the detail information about specifications and dimensions on part number GRLA-1/8-QS-8-MF-D.
Configure
Basic Attributes
Material of screwed trunnion
Nut material
Knurled head material
Adjusting element
Max. tightening torque(Nm)
Nominal width(mm)
Seals material
Material of screws
Hollow bolt material
Swivel joint material
Pneumatic connection 1
Pneumatic connection 2
Min. Operating pressure(bar)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Standard nominal flow rate in flow control direction(l/min)
Standard nominal flow rate in non-return direction(l/min)
Standard flow rate in flow control direction 6 -> 0 bar(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar(l/min)
Nominal tightening torque(Nm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GRLA-1/4-B |
GRLA-1/4-PK-4-B |
GRLA-1/4-PK-6-B |
GRLA-1/8-QS-8-RS-B |
GRLA-1/8-QS-8-RS-D |
GRLA-1/8-RS-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Seals material | Material of screws | Hollow bolt material | Swivel joint material | Material of screwed trunnion | Nut material | Knurled head material | Adjusting element | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Max. tightening torque (Nm) | Nominal tightening torque (Nm) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.29 € | 1 | 3 Days | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | Internal thread G1/4 | 0.3 | - | - | 610 | 450-820 | 1200 | 885-1615 | 11 | - | - | 151172 | 59 | |||
22.88 € | 1 | 7 Days | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | for barbed fitting, inside diameter 4 mm, with nut | 0.3 | - | - | 260 | 220-260 | 370 | 315-370 | 11 | - | - | 151173 | 44 | |||
22.88 € | 1 | 7 Days | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | for barbed fitting, inside diameter 6 mm, with nut | 0.3 | - | - | 540 | 410-585 | 840 | 635-910 | 11 | - | - | 151174 | 45 | |||
20.60 € | 1 | Quote | TPE-U(PU), NBR | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-8 | G1/8 | 0.2 | -10 | 40 | 650 | 600-750 | 1080 | 800-1250 | - | 3.5 | - | 162966 | 25 | |||
16.97 € | 1 | 3 Days | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Wrought aluminum alloy, Anodized | Knurled screw | QS-8 | G1/8 | 0.2 | -10 | 40 | 215 | 175-250 | 400 | 330-410 | - | 3 | - | 534337 | 24 | |||
28.20 € | 1 | 4 Days | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Knurled screw | G1/8 | G1/8 | 0.3 | - | - | 340 | 260-420 | 615 | 470-760 | 6 | - | - | 151169 | 30 |