Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GR-3/4
Part Number
|
---|
GR-3/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Material of screws | Nut material | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Nominal width (mm) | Operating medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347.69 € | 1 | 3 Days | Wrought aluminum alloy | - | - | - | G3/4 | G3/4 | 0.3 | 15 | -10 | 60 | -10 | 60 | 3300 | 4800 | - | - | - | Compressed air as per ISO 8573-1:2010 [7:-:-] | 2103 | 938 |
Loading...
Adjusting element | Knurled screw |
---|
This page is One-way flow control valve, GR Series, part number GR-3/4.
You can find the detail information about specifications and dimensions on part number GR-3/4.
Configure
Basic Attributes
Seals material
Material of screws
Nut material
Standard flow rate in flow control direction 6 -> 0 bar(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar(l/min)
Nominal width(mm)
Housing material
Pneumatic connection 1
Pneumatic connection 2
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Standard nominal flow rate in flow control direction(l/min)
Standard nominal flow rate in non-return direction(l/min)
Operating medium
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GR-1/4 |
GR-1/8-B |
GR-1/8X2-B |
GR-3/8-B |
GR-M3 |
GR-M5-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Seals material | Material of screws | Nut material | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Nominal width (mm) | Operating medium | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.60 € | 1 | 3 Days | Wrought aluminum alloy | NBR | Steel, Galvanized | - | G1/4 | G1/4 | 0.5 | 10 | -20 | 75 | -20 | 75 | 370 | 150 | 570 | 340 | - | Compressed air as per ISO 8573-1:2010 [7:-:-] | 2101 | 80 | |||
46.37 € | 1 | 3 Days | Wrought aluminum alloy | NBR | - | Wrought aluminum alloy | G1/8 | G1/8 | 0.5 | 10 | -20 | 60 | -20 | 60 | 210 | 180-275 | - | - | 3 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 151215 | 31 | |||
65.40 € | 1 | Quote | Wrought aluminum alloy | NBR | High-alloy steel | Wrought aluminum alloy | G1/8 | G1/8 | 0.5 | 10 | -20 | 60 | -20 | 60 | 205 | 190 | - | - | 3 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 152612 | 54 | |||
103.69 € | 1 | 3 Days | Die-cast zinc | - | Brass | - | G3/8 | G3/8 | 0.1 | 10 | -20 | 75 | -20 | 75 | 1010 | 1150 | - | - | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 6308 | 225 | |||
47.98 € | 1 | 3 Days | Wrought aluminum alloy | NBR | Brass | - | M3 | M3 | 0.3 | 8 | -10 | 60 | -10 | 60 | 29.5 | 26-27.5 | - | - | - | Compressed air as per ISO 8573-1:2010 [6:4:4] | 15899 | 2.5 | |||
46.37 € | 1 | 3 Days | Wrought aluminum alloy | NBR | High-alloy steel | Wrought aluminum alloy | M5 | M5 | 0.5 | 10 | -20 | 60 | -20 | 60 | 115 | 130-137 | - | - | 2 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 151213 | 19 |