Throttle plate, GRO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRO-ZP-3-ISO

Part Number
GRO-ZP-3-ISO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

272.80 €

1 4 Days

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0::1.6 Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 16
Min. Ambient temperature(°C) -20 Max. Ambient temperature(°C) 80 Min. Temperature of medium(°C) -20
Max. Temperature of medium(°C) 80 Standard nominal flow rate(l/min) 1500 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Corrosion resistance class (CRC) 0 - No corrosion stress Manufacturer part # 119674

This page is Throttle plate, GRO Series, part number GRO-ZP-3-ISO.
You can find the detail information about specifications and dimensions on part number GRO-ZP-3-ISO.

Tech Support