Adapter kit, DHAA Series

Adapter kit, DHAA Series
[Specifications]
・Housing material: Aluminum, Anodized, Wrought aluminum alloy
・Material of screws: Steel, Steel, Galvanized
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress

Adapter kit, DHAA Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DHAA-G-G3-16-B13-35
DHAA-G-H2-20-B13G-50
DHAA-G-Q5-20-B13-35
DHAA-G-Q11-16-B12/B12G-16
DHAA-G-Q11-32-B8-50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Material of screws Size Manufacturer part # Weight
(g)

107.40 €

1 22 Days Wrought aluminum alloySteel35236091885

122.75 €

1 39 Days Wrought aluminum alloySteel502378415310

122.75 €

1 39 Days Wrought aluminum alloySteel352376297105

89.91 €

1 39 Days Aluminum, AnodizedSteel, Galvanized-2091914-

89.91 €

1 39 Days Aluminum, AnodizedSteel, Galvanized-2118750-

Loading...

  1. 1

Basic information

Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support