Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMPA14-RV
Housing material | POM | Seals material | NBR | Min. Operating pressure(bar) | 0.5 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 8 | Min. Pilot pressure(bar) | 0.5 | Max. Pilot pressure(bar) | 8 |
Min. Ambient temperature(°C) | -5 | Max. Ambient temperature(°C) | 50 | Min. Storage temperature(°C) | -20 |
Max. Storage temperature(°C) | 40 | Min. Temperature of medium(°C) | -5 | Max. Temperature of medium(°C) | 50 |
Standard nominal flow rate(l/min) | 350 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Pilot medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress | Manufacturer part # | 8039820 | Weight(g) | 0.17 |
This page is Non return valve, VMPA14 Series, part number VMPA14-RV.
You can find the detail information about specifications and dimensions on part number VMPA14-RV.