Throttle plate, VABF Series

Throttle plate, VABF Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: Die-cast aluminum
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-], Compressed air as per ISO 8573-1:2010 [7:4:4]
・Pilot medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Corrosion resistance class (CRC): 0 - No corrosion stress, 4 - Particularly high corrosion stress
・Degree of protection: IP65, IP65, NEMA 4

Throttle plate, VABF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VABF-S1-1-F1B1-C
VABF-S1-2-F1B1-C
VABF-S2-1-F1B1-C
VABF-S2-2-F1B1-C
VABF-S3-1-F1B1-C
VABF-S3-2-F1B1-C
VABF-S4-1-F1B1-C
VABF-S4-2-F1B1-C
VABF-S7-F1B1P2-F
VABF-S7-F1B5P1-F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Seals material Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Standard nominal flow rate
(l/min)
Degree of protection Width
(mm)
Operating medium Pilot medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

74.92 €

1 4 Days Die-cast aluminum----0.910-5501100IP65, NEMA 442Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress549102220

86.63 €

1 8 Days Die-cast aluminum----0.910-550-IP65, NEMA 454Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress555788565

84.08 €

1 12 Days Die-cast aluminum----0.910-5501100IP65, NEMA 443Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress546095220

93.78 €

1 12 Days Die-cast aluminum----0.910-550-IP65, NEMA 454Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress555789565

70.28 €

1 7 Days Die-cast aluminum----0.910-550-IP65, NEMA 426Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress543604320

65.12 €

1 11 Days Die-cast aluminum----0.910-550-IP65, NEMA 418Compressed air as per ISO 8573-1:2010 [7:4:4]-0 - No corrosion stress543603228

76.32 €

1 8 Days Die-cast aluminum----0.910-550-IP65, NEMA 426Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]0 - No corrosion stress540175320

71.02 €

1 13 Days Die-cast aluminum----0.910-550-IP65, NEMA 418Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]0 - No corrosion stress540176228

211.38 €

1 4 Days -NBRG1/4NAMUR connection diagram
Flange 1/4
012---IP65-Compressed air as per ISO 8573-1:2010 [7:-:-]-4 - Particularly high corrosion stress563395-

210.55 €

1 4 Days -NBRG1/4NAMUR connection diagram
Flange 1/4
012---IP65-Compressed air as per ISO 8573-1:2010 [7:-:-]-4 - Particularly high corrosion stress563401-

Loading...

  1. 1

Tech Support