Pressure switch, SPBA Series (SPBA-P2R-G18-2P-M12-0.25X)

Pressure switch, SPBA Series SPBA-P2R-G18-2P-M12-0.25X

Click on this image to zoom in.

Click on this image to zoom in.

  • Pressure switch, SPBA Series SPBA-P2R-G18-2P-M12-0.25X
  • Pressure switch, SPBA Series SPBA-P2R-G18-2P-M12-0.25X

Product Details:

Manufacturer part number: SPBA-P2R-G18-2P-M12-0.25X

Brand: FESTO

Price: 192.98

Delivery time: 4 Days


Technical Data:

Housing material: High-alloy stainless steel

Switching output: 2xPNP

Max. output current: 500 mA

Corrosion resistance class (CRC): 4 - Particularly high corrosion stress

Manufacturer part #: 8000210


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPBA-P2R-G18-2P-M12-0.25X

Part Number
SPBA-P2R-G18-2P-M12-0.25X
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Switching output Max. output current
(mA)
Corrosion resistance class (CRC) Manufacturer part #

192.98 €

1 4 Days High-alloy stainless steel2xPNP5004 - Particularly high corrosion stress8000210

Loading...

  1. 1

Basic information

Pneumatic connection G1/8 Min. Operating pressure(bar) -1 Max. Operating pressure(bar) 10
DC operating voltage range(V) 21.6-26.4 Degree of protection IP65 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

This page is Pressure switch, SPBA Series, part number SPBA-P2R-G18-2P-M12-0.25X.
You can find the detail information about specifications and dimensions on part number SPBA-P2R-G18-2P-M12-0.25X.

Variation of this product

Part Number
SPBA-P2R-G18-W-M12-0.25X
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Switching output Max. output current
(mA)
Corrosion resistance class (CRC) Manufacturer part #

135.80 €

1 4 Days SteelContact-based10000 - No corrosion stress8000033

Tech Support