Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PEV-W-KL-LED-GH
Part Number
|
---|
PEV-W-KL-LED-GH |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pneumatic connection | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | DC operating voltage range (V) | Degree of protection | Max. switching output voltage AC | Max. switching output voltage DC | Max. output current (mA) | Threshold value setting range (bar) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.80 € | 1 | 4 Days | PA, PET, POM | M5 | 0 | 8 | 0 | 60 | 0 | 60 | 10-30 | IP20 | - | - | 2500 | 1.5-8 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 2 - Moderate corrosion stress | 152618 | 56 |
Loading...
Max. switching frequency(Hz) | 3 |
---|
This page is Pressure switch, PEV Series, part number PEV-W-KL-LED-GH.
You can find the detail information about specifications and dimensions on part number PEV-W-KL-LED-GH.
Configure
Basic Attributes
Max. switching output voltage AC
Max. switching output voltage DC
Housing material
Pneumatic connection
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
DC operating voltage range(V)
Degree of protection
Max. output current(mA)
Threshold value setting range(bar)
Operating medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PEV-1/4-A-SW27-B-OD |
PEV-1/4-B |
PEV-1/4-B-M12 |
PEV-1/4-B-OD |
PEV-1/4-SC-OD |
PEV-W-S-LED-GH |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Pneumatic connection | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | DC operating voltage range (V) | Degree of protection | Max. switching output voltage AC | Max. switching output voltage DC | Max. output current (mA) | Threshold value setting range (bar) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.95 € | 1 | 4 Days | Steel, galvanized, PA66-GF30 | G1/4 | 1 | 10 | -20 | 80 | -30 | 100 | - | IP65 | 250 V | 250 V | 4000 | 1-10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 175252 | 900 | |||
145.14 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 10773 | 194 | |||
141.38 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 48 V | 48 V | 4000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 192488 | 194 | |||
141.38 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 175250 | 194 | |||
170.40 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 161760 | 144 | |||
82.98 € | 1 | 4 Days | PA, PET, POM | M5 | 0 | 8 | 0 | 60 | 0 | 60 | 10-30 | IP65 | - | - | 2500 | 1.5-8 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 2 - Moderate corrosion stress | 152616 | 56 |