Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PEV-1/4-B-M12
Part Number
|
---|
PEV-1/4-B-M12 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pneumatic connection | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | DC operating voltage range (V) | Degree of protection | Max. switching output voltage AC | Max. switching output voltage DC | Max. output current (mA) | Threshold value setting range (bar) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.38 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 48 V | 48 V | 4000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 192488 | 194 |
Loading...
Max. switching frequency(Hz) | 3 |
---|
This page is Pressure switch, PEV Series, part number PEV-1/4-B-M12.
You can find the detail information about specifications and dimensions on part number PEV-1/4-B-M12.
Configure
Basic Attributes
DC operating voltage range(V)
Housing material
Pneumatic connection
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Degree of protection
Max. switching output voltage AC
Max. switching output voltage DC
Max. output current(mA)
Threshold value setting range(bar)
Operating medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PEV-1/4-A-SW27 |
PEV-1/4-A-SW27-B-OD |
PEV-1/4-B |
PEV-1/4-B-OD |
PEV-1/4-SC-OD |
PEV-W-KL-LED-GH |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Pneumatic connection | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | DC operating voltage range (V) | Degree of protection | Max. switching output voltage AC | Max. switching output voltage DC | Max. output current (mA) | Threshold value setting range (bar) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.48 € | 1 | 4 Days | Steel, galvanized | G1/4 | 1 | 10 | -20 | 80 | -20 | 100 | 12-250 | IP65 | 250 V | 250 V | 4000 | 1-10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 159259 | 138 | |||
108.95 € | 1 | 4 Days | Steel, galvanized, PA66-GF30 | G1/4 | 1 | 10 | -20 | 80 | -30 | 100 | - | IP65 | 250 V | 250 V | 4000 | 1-10 | Compressed air as per ISO 8573-1:2010 [7:-:-] | - | 175252 | 900 | |||
145.14 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 10773 | 194 | |||
141.38 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 175250 | 194 | |||
170.40 € | 1 | 3 Days | Die-cast aluminum | G1/4 | 1 | 12 | -20 | 80 | -20 | 80 | - | IP65 | 250 V | 125 V | 5000 | 1-12 | Compressed air as per ISO 8573-1:2010 [7:-:-], Water | 2 - Moderate corrosion stress | 161760 | 144 | |||
75.80 € | 1 | 4 Days | PA, PET, POM | M5 | 0 | 8 | 0 | 60 | 0 | 60 | 10-30 | IP20 | - | - | 2500 | 1.5-8 | Compressed air as per ISO 8573-1:2010 [7:-:-] | 2 - Moderate corrosion stress | 152618 | 56 |