Hand slide valve, VBOH Series (VBOH-32-G18)

Hand slide valve, VBOH Series VBOH-32-G18

Product Details:

Manufacturer part number: VBOH-32-G18

Brand: FESTO

Price: 33.45

Delivery time: 3 Days


Technical Data:

Standard nominal flow rate: 777 l/min

Pneumatic connection 1: G1/8

Pneumatic connection 2: G1/8

Width: 24 mm

Nominal width: 5.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VBOH-32-G18

Part Number
VBOH-32-G18
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Width
(mm)
Nominal width
(mm)
Actuating force
(N)
Manufacturer part # Weight
(g)

33.45 €

1 3 Days 777G1/8G1/8245.717155807317

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy, Anodized Seals material NBR Material of screwed trunnion Wrought aluminum alloy, Anodized
Valve function 3/2, bistable Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 12
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 80 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Hand slide valve, VBOH Series, part number VBOH-32-G18.
You can find the detail information about specifications and dimensions on part number VBOH-32-G18.

Variation of this product

Part Number
VBOH-32-G12
VBOH-32-G14
VBOH-32-G34
VBOH-32-G38
VBOH-32-M5
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Width
(mm)
Nominal width
(mm)
Actuating force
(N)
Manufacturer part # Weight
(g)

64.65 €

1 3 Days 3420G1/2G1/24512.137158798890

38.80 €

1 3 Days 1675G1/4G1/4318.445130299435

99.88 €

1 4 Days 7691G3/4G3/457.519.3701629664183

63.31 €

1 3 Days 2201G3/8G3/839.59.941148267970

37.98 €

1 3 Days 236M5M5173.61416099698

Tech Support