Pneumatic valve, JD Series (JD-5/2-D-3-C)

Pneumatic valve, JD Series JD-5/2-D-3-C

Product Details:

Manufacturer part number: JD-5/2-D-3-C

Brand: FESTO

Price: 200.03

Delivery time: 4 Days


Technical Data:

Housing material: Die-cast aluminum

Seals material: NBR, HNBR

Lap: Overlap

Standard nominal flow rate: 4500 l/min

Pneumatic connection 1: Sub-base, size 3 as per ISO 5599-1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JD-5/2-D-3-C

Part Number
JD-5/2-D-3-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Seals material Lap Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Width
(mm)
Nominal width
(mm)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Pneumatic working port Changeover time
(ms)
Switching time changeover (dominant)
(ms)
Pilot medium Operating medium Manufacturer part # Weight
(g)

200.03 €

1 4 Days Die-cast aluminumNBR, HNBROverlap4500Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-16514.5-0.916216-1060-10Sub-base, size 3 as per ISO 5599-1, G1/288Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]151866810

Loading...

  1. 1

Basic information

Valve function 5/2, bistable, dominant Max. Ambient temperature(°C) 60

This page is Pneumatic valve, JD Series, part number JD-5/2-D-3-C.
You can find the detail information about specifications and dimensions on part number JD-5/2-D-3-C.

Variation of this product

Part Number
JD-5-PK-3
JD-5/2-D-1-C
JD-5/2-D-2-C
JD-5/2-D-2-C-EX
JD-5/2-D-3-C-EX
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Seals material Lap Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Pneumatic connection 4 Pneumatic connection 5 Width
(mm)
Nominal width
(mm)
Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pilot pressure
(bar)
Max. Pilot pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Pneumatic working port Changeover time
(ms)
Switching time changeover (dominant)
(ms)
Pilot medium Operating medium Manufacturer part # Weight
(g)

221.02 €

1 4 Days Die-cast zinc, PolymerNBR-105PK-3PK-3PK-3PK-3PK-3-2.518----0PK-3925-Compressed air as per ISO 8573-1:2010 [7:-:-]4901130

76.34 €

1 4 Days Die-cast aluminumNBR, HNBROverlap1200Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1Sub-base, size 1 as per ISO 5599-1428-0.916216-1060-10Sub-base, size 1 as per ISO 5599-1, G1/464Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]151008290

130.48 €

1 4 Days Die-cast aluminumNBR, HNBROverlap2300Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-15411.5-0.916216-1060-10Sub-base, size 2 as per ISO 5599-1, G3/888Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]151847550

132.06 €

1 29 Days Die-cast aluminumNBR, HNBROverlap2300Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-1Sub-base, size 2 as per ISO 5599-15411.5-0.916216-1060-10Sub-base, size 2 as per ISO 5599-1, G3/888Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]536017550

201.62 €

1 29 Days Die-cast aluminumNBR, HNBROverlap4500Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-1Sub-base, size 3 as per ISO 5599-16514.5-0.916216-1060-10Sub-base, size 3 as per ISO 5599-1, G1/288Compressed air as per ISO 8573-1:2010 [7:4:4]Compressed air as per ISO 8573-1:2010 [7:4:4]536018810

Tech Support