Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VL-5-3/8-B |
VL-5-3/8-B-EX |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Valve function | Lap | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Nominal width (mm) | Max. switching frequency (Hz) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Changeover time (ms) | Pilot medium | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.52 € | 1 | 7 Days | Die-cast aluminum | NBR | 5/2, monostable | Overlap | 2000 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | 40 | 12 | 3 | -0.9 | 10 | 2.5 | 10 | -10 | 60 | -40 | 60 | G3/8 | - | 16 | 4 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 14952 | 570 | |||
221.60 € | 1 | 4 Days | Die-cast aluminum | NBR | 5/2, monostable | Overlap | 2000 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | 40 | 12 | 3 | -0.9 | 10 | 2.5 | 10 | -10 | 60 | -40 | 60 | G3/8 | - | 16 | 4 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 536042 | 570 |
Loading...
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|
Configure
Basic Attributes
Degree of protection
Changeover time(ms)
Housing material
Seals material
Valve function
Lap
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Nominal width(mm)
Max. switching frequency(Hz)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Pneumatic working port
Switching time off(ms)
On switching time(ms)
Pilot medium
Operating medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes