Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VL-5-1/4
Part Number
|
---|
VL-5-1/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Seals material | Valve function | Lap | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Nominal width (mm) | Max. switching frequency (Hz) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Changeover time (ms) | Pilot medium | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.75 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | 5/2, monostable | Underlap | 800 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 30.5 | 7 | - | 0 | 8 | 1.2 | 10 | -10 | 60 | -20 | 60 | G1/4 | IP65 | 11 | 7 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 9199 | 220 |
Loading...
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|
This page is Pneumatic valve, VL Series, part number VL-5-1/4.
You can find the detail information about specifications and dimensions on part number VL-5-1/4.
Configure
Basic Attributes
Max. switching frequency(Hz)
Changeover time(ms)
Housing material
Seals material
Valve function
Lap
Standard nominal flow rate(l/min)
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Pneumatic connection 4
Pneumatic connection 5
Width(mm)
Nominal width(mm)
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Min. Pilot pressure(bar)
Max. Pilot pressure(bar)
Min. Temperature of medium(°C)
Max. Temperature of medium(°C)
Min. Storage temperature(°C)
Max. Storage temperature(°C)
Pneumatic working port
Degree of protection
Switching time off(ms)
On switching time(ms)
Pilot medium
Operating medium
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VL-5-1/2 |
VL-5-1/2-EX |
VL-5-1/4-B |
VL-5-1/8 |
VL-5-1/8-B |
VL-5-3/8-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Seals material | Valve function | Lap | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Pneumatic connection 3 | Pneumatic connection 4 | Pneumatic connection 5 | Width (mm) | Nominal width (mm) | Max. switching frequency (Hz) | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Pilot pressure (bar) | Max. Pilot pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic working port | Degree of protection | Switching time off (ms) | On switching time (ms) | Changeover time (ms) | Pilot medium | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.85 € | 1 | 7 Days | Die-cast aluminum | NBR, TPE-U(PU) | 5/2, monostable | Underlap | 3700 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | 52 | 14 | - | 0 | 10 | 1.2 | 10 | -10 | 60 | -20 | 60 | G1/2 | - | 27 | 3 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 9445 | 1070 | |||
278.22 € | 1 | Quote | Die-cast aluminum | NBR, TPE-U(PU) | 5/2, monostable | Underlap | 3700 | G1/2 | G1/2 | G1/2 | G1/2 | G1/2 | 52 | 14 | - | 0 | 10 | 1.2 | 10 | -10 | 60 | -20 | 60 | G1/2 | - | 27 | 3 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 536034 | 1070 | |||
154.34 € | 1 | 3 Days | Die-cast aluminum | PU, NBR | 5/2, monostable | Underlap | 1300 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | 32 | 7 | 3 | 0 | 10 | 1.5 | 10 | -10 | 60 | -40 | 60 | G1/4 | - | 12 | 2 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 14294 | 240 | |||
109.14 € | 1 | 4 Days | Die-cast aluminum | NBR, TPE-U(PU) | 5/2, monostable | Underlap | 500 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 12 | 0 | 10 | 1.2 | 10 | -10 | 60 | -20 | 60 | G1/8 | - | 16 | 5 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 9764 | 220 | |||
130.31 € | 1 | 3 Days | Die-cast aluminum | NBR, TPE-U(PU) | 5/2, monostable | Underlap | 750 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | 26 | 5 | 3 | 0 | 10 | 1.5 | 10 | -10 | 60 | -40 | 60 | G1/8 | - | 10 | 2 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 31000 | 170 | |||
218.52 € | 1 | 7 Days | Die-cast aluminum | NBR | 5/2, monostable | Overlap | 2000 | G3/8 | G3/8 | G3/8 | G3/8 | G3/8 | 40 | 12 | 3 | -0.9 | 10 | 2.5 | 10 | -10 | 60 | -40 | 60 | G3/8 | - | 16 | 4 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | 14952 | 570 |