Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PVEL-H-124-HP3 |
PVEL-P-124-HP3 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation type | Valve function | Reset method | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
4,432.15 € | 1 | 4 Days | Manual | 3/2, bistable | Forced guidance | 1629207 | 5900 | |||
5,985.95 € | 1 | Quote | Pneumatic | 3/2, closed, monostable | Mechanical spring | 1629205 | 6900 |
Loading...
Housing material | Wrought aluminum alloy | Seals material | NBR, PE | Piston slide material | Wrought aluminum alloy |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 50 | Min. Temperature of medium(°C) | 5 |
Max. Temperature of medium(°C) | 50 | Min. Ambient temperature(°C) | 5 | Max. Ambient temperature(°C) | 50 |
Pneumatic connection 3 | G1/2 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |