Manufacturer part number: MS12-EE-G-V24
Brand: FESTO
Price: 377.71 €
Delivery time: 17 Days
Actuation type: Electrical
Valve function: 3/2, closed, monostable
Reset method: Mechanical spring
Min. Operating pressure: 3 bar
Max. Operating pressure: 16 bar
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS12-EE-G-V24
Part Number
|
---|
MS12-EE-G-V24 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation type | Valve function | Reset method | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Max. Temperature of medium (°C) | Max. Ambient temperature (°C) | Degree of protection | Operating medium | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
377.71 € | 1 | 17 Days | Electrical | 3/2, closed, monostable | Mechanical spring | 3 | 16 | 50 | 50 | IP65 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | 541496 | 3800 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Standard nominal flow rate(l/min) | 25000-32000 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Min. Ambient temperature(°C) | -10 | Pneumatic connection 1 | Battery module |
Pneumatic connection 2 | Battery module | Pneumatic connection 3 | G1 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Configure
Basic Attributes
Actuation type
Valve function
Reset method
Min. Operating pressure(bar)
Max. Operating pressure(bar)
Max. Temperature of medium(°C)
Max. Ambient temperature(°C)
Degree of protection
Operating medium
Filter by standard shipping days
Optional Attributes