Shut off valve, HEE Series (HEE-D-MAXI-110)

Shut off valve, HEE Series HEE-D-MAXI-110

Product Details:

Manufacturer part number: HEE-D-MAXI-110

Brand: FESTO

Price: 181.54

Delivery time: 4 Days


Technical Data:

Standard nominal flow rate: - l/min

Pneumatic connection 1: -

Pneumatic connection 2: -

Pneumatic connection 3: G3/8

C value: - l/sbar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEE-D-MAXI-110

Part Number
HEE-D-MAXI-110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 C value
(l/sbar)
b-value Manufacturer part # Weight
(g)

181.54 €

1 4 Days ---G3/8--172963800

Loading...

  1. 1

Basic information

Actuation type Electrical Valve function 3/2, closed, monostable Housing material Die-cast aluminum
Seals material NBR Reset method Mechanical spring Min. Operating pressure(bar) 2.5
Max. Operating pressure(bar) 16 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas
Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Shut off valve, HEE Series, part number HEE-D-MAXI-110.
You can find the detail information about specifications and dimensions on part number HEE-D-MAXI-110.

Variation of this product

Part Number
HEE-1/4-D-MIDI-230
HEE-3/4-D-MAXI-230
HEE-3/4-D-MIDI-230
HEE-D-MAXI-230
HEE-D-MIDI-110
HEE-D-MIDI-230
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 C value
(l/sbar)
b-value Manufacturer part # Weight
(g)

155.95 €

1 29 Days 2400G1/4G1/4G1/470.47186516500

191.06 €

1 29 Days 6000G3/4G3/4G3/8280.32172952800

155.95 €

1 29 Days 3800G3/4G3/4G1/417.30.41172949500

181.54 €

1 29 Days ---G3/8--172964800

149.43 €

1 4 Days ---G1/4--172960500

149.43 €

1 29 Days ---G1/4--172961500

Tech Support