Pneumatic muffler, UO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UO-1/4
UO-1/8
UO-M7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Manufacturer part # Weight
(g)

10.55 €

1 3 Days G1/41975848

9.08 €

1 4 Days G1/81975835

8.34 €

1 4 Days M71975822.5

Loading...

  1. 1

Basic information

Cushioning insert material PE Material of screwed trunnion PE Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 8 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Tech Support