Pneumatic muffler, AMTC Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AMTC-P-PC10

Part Number
AMTC-P-PC10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.51 €

1 4 Days

Loading...

  1. 1

Basic information

Pneumatic connection Cartridge 10 mm Cushioning insert material PE Material of screwed trunnion PE
Pack size 1 Noise level(dB(A)) 58 Min. Operating pressure(bar) 0
Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Manufacturer part # 1224460 Weight(g) 2

This page is Pneumatic muffler, AMTC Series, part number AMTC-P-PC10.
You can find the detail information about specifications and dimensions on part number AMTC-P-PC10.

Tech Support