Quick coupling plug, NPHS Series (NPHS-S6-M-G12)

Quick coupling plug, NPHS Series NPHS-S6-M-G12

Product Details:

Manufacturer part number: NPHS-S6-M-G12

Brand: FESTO

Price: 4.92

Delivery time: 4 Days


Technical Data:

Nominal width: 7.85 mm

Pneumatic connection 1: External thread G1/2

Nominal tightening torque: 14 Nm

Manufacturer part #: 8059260

Weight: 50 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPHS-S6-M-G12

Part Number
NPHS-S6-M-G12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

4.92 €

10 4 Days 7.85External thread G1/214805926050

Loading...

  1. 1

Basic information

Operating Temperature(°C) -10::60 Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10

This page is Quick coupling plug, NPHS Series, part number NPHS-S6-M-G12.
You can find the detail information about specifications and dimensions on part number NPHS-S6-M-G12.

Variation of this product

Part Number
NPHS-S6-M-G12F
NPHS-S6-M-G14
NPHS-S6-M-G14F
NPHS-S6-M-G18
NPHS-S6-M-G38
NPHS-S6-M-G38F
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

4.98 €

10 4 Days 7.85Internal thread G1/2-805926449

4.43 €

10 3 Days 7.85External thread G1/411805925820

4.69 €

10 4 Days 7.85Internal thread G1/4-805926228

4.40 €

10 4 Days 5.5External thread G1/83.5805925719

4.48 €

10 4 Days 7.85External thread G3/812.5805925927

4.86 €

10 4 Days 7.85Internal thread G3/8-805926329

Tech Support