Push-in bulkhead connector, NPQH Series (NPQH-H-Q6-E-P10)

Push-in bulkhead connector, NPQH Series NPQH-H-Q6-E-P10

Product Details:

Manufacturer part number: NPQH-H-Q6-E-P10

Brand: FESTO

Price: 4.86

Delivery time: 3 Days


Technical Data:

Nominal width: 5 mm

Pneumatic connection 1: For pneumatic tubing outside diameter 6 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 6 mm

Manufacturer part #: 578300

Weight: 34.6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-H-Q6-E-P10

Part Number
NPQH-H-Q6-E-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

4.86 €

10 3 Days 5For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm57830034.6

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::150 Housing material Brass, Nickel-plated Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20

This page is Push-in bulkhead connector, NPQH Series, part number NPQH-H-Q6-E-P10.
You can find the detail information about specifications and dimensions on part number NPQH-H-Q6-E-P10.

Variation of this product

Part Number
NPQH-H-Q10-E-P10
NPQH-H-Q12-E-P10
NPQH-H-Q4-E-P10
NPQH-H-Q8-E-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

7.88 €

10 3 Days 9for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm57830252

10.77 €

10 4 Days 11for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm57830360.8

4.32 €

10 3 Days 3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm57829923.5

5.72 €

10 3 Days 7for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm57830140.6

Tech Support