Push-in T-connector, NPQH Series (NPQH-T-Q4-E-P10)

Push-in T-connector, NPQH Series NPQH-T-Q4-E-P10

Product Details:

Manufacturer part number: NPQH-T-Q4-E-P10

Brand: FESTO

Price: 4.58

Delivery time: 3 Days


Technical Data:

Nominal width: 3 mm

Pneumatic connection 1: for pneumatic tubing outside diameter 4 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Manufacturer part #: 578380

Weight: 12.5 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-T-Q4-E-P10

Part Number
NPQH-T-Q4-E-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

4.58 €

10 3 Days 3for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm57838012.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::150 Housing material Brass, Nickel-plated Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20

This page is Push-in T-connector, NPQH Series, part number NPQH-T-Q4-E-P10.
You can find the detail information about specifications and dimensions on part number NPQH-T-Q4-E-P10.

Variation of this product

Part Number
NPQH-T-Q10-Q8-P10
NPQH-T-Q12-E-P10
NPQH-T-Q12-Q10-P10
NPQH-T-Q6-E-P10
NPQH-T-Q6-Q4-P10
NPQH-T-Q8-E-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

7.42 €

10 3 Days 7for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 8 mm57838839.6

8.51 €

10 3 Days 11for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 12 mm57838463.2

8.58 €

10 3 Days 9for pneumatic tubing outside diameter 12 mmfor pneumatic tubing outside diameter 10 mm57838961.8

4.66 €

10 3 Days 5For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm57838123.2

4.72 €

10 4 Days 3For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 4 mm57838620.9

5.65 €

10 3 Days 7for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm57838228.6

Tech Support