Push-in Y-connector, NPQH Series (NPQH-Y-Q6-E-P10)

Push-in Y-connector, NPQH Series NPQH-Y-Q6-E-P10

Product Details:

Manufacturer part number: NPQH-Y-Q6-E-P10

Brand: FESTO

Price: 5.03

Delivery time: 4 Days


Technical Data:

Nominal width: 5.5 mm

Pneumatic connection 1: For pneumatic tubing outside diameter 6 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 6 mm

Manufacturer part #: 578410

Weight: 32 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NPQH-Y-Q6-E-P10

Part Number
NPQH-Y-Q6-E-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

5.03 €

10 4 Days 5.5For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm57841032

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::150 Housing material Brass, Nickel-plated Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 20

This page is Push-in Y-connector, NPQH Series, part number NPQH-Y-Q6-E-P10.
You can find the detail information about specifications and dimensions on part number NPQH-Y-Q6-E-P10.

Variation of this product

Part Number
NPQH-Y-Q10-E-P10
NPQH-Y-Q8-E-P10
NPQH-Y-Q8-Q6-P10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

8.38 €

10 3 Days 9.5for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 10 mm57841265.9

7.06 €

10 3 Days 7.5for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 8 mm57841144.9

7.57 €

10 4 Days 5.5for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 6 mm57841452.6

Tech Support