Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZK-1/8-B
Housing material | Wrought aluminum alloy, Anodized | Nominal width(mm) | 4.5 | Min. Operating pressure(bar) | 1 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Pneumatic connection 1 | G1/8 |
Pneumatic connection 2 | G1/8 | Pneumatic connection 3 | G1/8 | Standard nominal flow rate(l/min) | 550 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Manufacturer part # | 6680 | Weight(g) | 45 |
This page is AND gate, ZK Series, part number ZK-1/8-B.
You can find the detail information about specifications and dimensions on part number ZK-1/8-B.