Barb T-fitting, TCN Series (TCN-M5-PK-3)

Barb T-fitting, TCN Series TCN-M5-PK-3

Product Details:

Manufacturer part number: TCN-M5-PK-3

Brand: FESTO

Price: 7.14

Delivery time: 4 Days


Technical Data:

Housing material: Die-cast zinc, Steel

Nominal width: 2 mm

Pneumatic connection 1: External thread M5

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Manufacturer part #: 12259


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCN-M5-PK-3

Part Number
TCN-M5-PK-3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

7.14 €

10 4 Days Die-cast zinc, Steel2External thread M5for pneumatic tubing outside diameter 4 mm12259

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) 0
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Barb T-fitting, TCN Series, part number TCN-M5-PK-3.
You can find the detail information about specifications and dimensions on part number TCN-M5-PK-3.

Variation of this product

Part Number
TCN-1/4-PK-6
TCN-1/8-PK-3
TCN-1/8-PK-4
TCN-1/8-PK-6
TCN-3/8-PK-6
TCN-M5-PK-4
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

8.11 €

10 4 Days Aluminum, Die-cast zinc4.9External thread G1/4for pneumatic tubing outside diameter 8 mm11965

7.37 €

10 4 Days Aluminum, Die-cast zinc2External thread G1/8for pneumatic tubing outside diameter 4 mm11961

7.37 €

10 4 Days Aluminum, Die-cast zinc2.9External thread G1/8for pneumatic tubing outside diameter 6 mm11962

7.37 €

10 4 Days Aluminum, Die-cast zinc4.9External thread G1/8for pneumatic tubing outside diameter 8 mm11963

9.66 €

10 4 Days Aluminum, Die-cast zinc4.9External thread G3/8for pneumatic tubing outside diameter 8 mm11966

7.14 €

10 4 Days Steel, Die-cast zinc2.9External thread M5for pneumatic tubing outside diameter 6 mm12432

Tech Support