T quick connector, TCK Series (Part Numbers)

T quick connector, TCK Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCK-1/2-PK-13
TCK-1/4-PK-4
TCK-1/4-PK-4-KU
TCK-1/4-PK-6
TCK-1/4-PK-6-KU
TCK-1/8-PK-3
TCK-1/8-PK-4
TCK-1/8-PK-4-KU
TCK-1/8-PK-6
TCK-1/8-PK-6-KU
TCK-3/8-PK-6
TCK-3/8-PK-9
TCK-M5-PK-3
TCK-M5-PK-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

31.86 €

1 4 Days Aluminum11.7External thread G1/2for barbed fitting, inside diameter 13 mm, with nut4101

9.54 €

10 24 Days Aluminum2.9External thread G1/4for barbed fitting, inside diameter 4 mm, with nut4487

6.06 €

10 4 Days POM3.4External thread G1/4for barbed fitting, inside diameter 4 mm, with nut6265

10.37 €

10 4 Days Aluminum4.9External thread G1/4for barbed fitting, inside diameter 6 mm, with nut4488

6.06 €

10 4 Days POM5.3External thread G1/4for barbed fitting, inside diameter 6 mm, with nut6266

8.51 €

10 4 Days Aluminum2External thread G1/8for barbed fitting, inside diameter 3 mm, with nut4137

8.51 €

10 22 Days Aluminum2.9External thread G1/8for barbed fitting, inside diameter 4 mm, with nut4485

5.09 €

10 4 Days POM3.4External thread G1/8for barbed fitting, inside diameter 4 mm, with nut6263

8.51 €

10 4 Days Aluminum4.9External thread G1/8for barbed fitting, inside diameter 6 mm, with nut4486

5.09 €

10 4 Days POM5.3External thread G1/8for barbed fitting, inside diameter 6 mm, with nut6264

14.94 €

1 4 Days Aluminum4.9External thread G3/8for barbed fitting, inside diameter 6 mm, with nut4489

19.22 €

1 4 Days Aluminum8External thread G3/8for barbed fitting, inside diameter 9 mm, with nut4490

8.51 €

10 4 Days Aluminum2External thread M5for barbed fitting, inside diameter 3 mm, with nut4484

8.51 €

10 4 Days Aluminum2External thread M5for barbed fitting, inside diameter 4 mm, with nut4563

Loading...

  1. 1

Tech Support