Manufacturer part number: NPQP-T-Q10-Q8-FD-P10
Brand: FESTO
Price: 21.28 €
Delivery time: 4 Days
Nominal width: 5 mm
Pneumatic connection 1: for pneumatic tubing outside diameter 10 mm
Pneumatic connection 2: for pneumatic tubing outside diameter 8 mm
Manufacturer part #: 133117
Weight: 19.5 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NPQP-T-Q10-Q8-FD-P10
Part Number
|
---|
NPQP-T-Q10-Q8-FD-P10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 10 | 4 Days | 5 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 8 mm | 133117 | 19.5 |
Loading...
Housing material | PP | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
This page is Push-in T-connector, NPQP Series, part number NPQP-T-Q10-Q8-FD-P10.
You can find the detail information about specifications and dimensions on part number NPQP-T-Q10-Q8-FD-P10.
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NPQP-T-Q10-E-FD-P10 |
NPQP-T-Q12-E-FD-P10 |
NPQP-T-Q12-Q10-FD-P10 |
NPQP-T-Q4-E-FD-P10 |
NPQP-T-Q6-E-FD-P10 |
NPQP-T-Q6-Q4-FD-P10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
21.28 € | 10 | 4 Days | 6.7 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 133113 | 21 | |||
25.69 € | 10 | 4 Days | 8.7 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 133114 | 30 | |||
25.69 € | 10 | 4 Days | 6.4 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 10 mm | 133118 | 28 | |||
17.51 € | 10 | 4 Days | 2.6 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 133110 | 6.5 | |||
17.83 € | 10 | 4 Days | 4 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 133111 | 9 | |||
17.69 € | 10 | 4 Days | 2.3 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 4 mm | 133115 | 9 |