Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CRQST-4 |
CRQST-6 |
CRQST-8 |
CRQST-10 |
CRQST-12 |
CRQST-16 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
70.89 € | 1 | 4 Days | 2.1 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 130668 | 18 | |||
74.09 € | 1 | 4 Days | 3.5 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 130669 | 27 | |||
93.31 € | 1 | 4 Days | 5 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 130670 | 37 | |||
121.35 € | 1 | 4 Days | 6.1 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 130671 | 59 | |||
198.83 € | 1 | 4 Days | 8 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 130672 | 87 | |||
278.65 € | 1 | 4 Days | 9.7 | for pneumatic tubing outside diameter 16 mm | for pneumatic tubing outside diameter 16 mm | 130673 | 126 |
Loading...
Housing material | High-alloy stainless steel | Pack size | 1 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -15 |
Max. Ambient temperature(°C) | 120 | No. of outlets | 2 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes