Manifold rail, MHJ10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHJ10-P16

Part Number
MHJ10-P16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.26 €

1 4 Days

Loading...

  1. 1

Basic information

Max. no. of valve positions 16 Pneumatic connection 1 G1/2 Pneumatic connection 2 M7
Width(mm) 11 Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 557608
Weight(g) 635

This page is Manifold rail, MHJ10 Series, part number MHJ10-P16.
You can find the detail information about specifications and dimensions on part number MHJ10-P16.

Tech Support