Connection block, CPE18 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPE18-3/2-PRS-3/8-2-NPT
CPE18-3/2-PRS-3/8-3-NPT
CPE18-3/2-PRS-3/8-4-NPT
CPE18-3/2-PRS-3/8-5-NPT
CPE18-3/2-PRS-3/8-6-NPT
CPE18-3/2-PRS-3/8-7-NPT
CPE18-3/2-PRS-3/8-8-NPT
CPE18-3/2-PRS-3/8-9-NPT
CPE18-3/2-PRS-3/8-10-NPT
CPE18-PRS-3/8-5-NPT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Manufacturer part # Weight
(g)

34.02 €

1 Quote 2550619263.939

41.60 €

1 Quote 3550620343.319

49.17 €

1 Quote 4550621422.699

56.77 €

1 Quote 5550622503.071

64.38 €

1 Quote 6550623582.451

71.95 €

1 Quote 4550624661.831

79.54 €

1 Quote 8550625742.203

169.43 €

1 Available 33 Days 9550626821.583

94.71 €

1 Quote 10550627900.963

60.51 €

1 Quote 5550091734.265

Loading...

  1. 1

Basic information

Pneumatic connection 1 3/8 NPT Pneumatic connection 3 3/8 NPT Pneumatic connection 5 3/8 NPT
Min. Operating pressure(bar) -0.896 Min. Temperature of medium(°C) -5 Max. Operating pressure(bar) 9.997
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Width(mm) 26 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support