Connection block, CPE14 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPE14-3/2-PRS-3/8-2-NPT
CPE14-3/2-PRS-3/8-3-NPT
CPE14-3/2-PRS-3/8-4-NPT
CPE14-3/2-PRS-3/8-5-NPT
CPE14-3/2-PRS-3/8-6-NPT
CPE14-3/2-PRS-3/8-7-NPT
CPE14-3/2-PRS-3/8-8-NPT
CPE14-3/2-PRS-3/8-9-NPT
CPE14-3/2-PRS-3/8-10-NPT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Manufacturer part # Weight
(g)

30.77 €

1 39 Days 2550610174.636

37.46 €

1 4 Days 3550611226.233

44.12 €

1 4 Days 4550612277.83

50.80 €

1 39 Days 5550613329.427

57.49 €

1 39 Days 6550614381.024

64.14 €

1 39 Days 7550615432.621

70.83 €

1 39 Days 8550616484.218

77.54 €

1 39 Days 9550617535.815

84.18 €

1 4 Days 10550618587.412

Loading...

  1. 1

Basic information

Pneumatic connection 1 3/8 NPT Pneumatic connection 3 3/8 NPT Pneumatic connection 5 3/8 NPT
Min. Operating pressure(bar) -0.896 Min. Temperature of medium(°C) -5 Max. Operating pressure(bar) 9.997
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Width(mm) 20 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support