Connection block, CPE10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPE10-3/2-PRS-1/4-2-NPT
CPE10-3/2-PRS-1/4-3-NPT
CPE10-3/2-PRS-1/4-4-NPT
CPE10-3/2-PRS-1/4-5-NPT
CPE10-3/2-PRS-1/4-6-NPT
CPE10-3/2-PRS-1/4-7-NPT
CPE10-3/2-PRS-1/4-8-NPT
CPE10-3/2-PRS-1/4-9-NPT
CPE10-3/2-PRS-1/4-10-NPT
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. no. of valve positions Manufacturer part # Weight
(g)

28.77 €

1 39 Days 2550601127.008

35.26 €

1 39 Days 3550602162.729

41.72 €

1 4 Days 4550603199.442

48.20 €

1 39 Days 5550604235.163

54.69 €

1 39 Days 6550605271.877

61.15 €

1 39 Days 7550606307.598

67.65 €

1 39 Days 8550607344.311

74.12 €

1 39 Days 9550608380.032

80.58 €

1 39 Days 10550609416.745

Loading...

  1. 1

Basic information

Pneumatic connection 1 1/4 NPT Pneumatic connection 3 1/4 NPT Pneumatic connection 5 1/4 NPT
Min. Operating pressure(bar) -0.896 Min. Temperature of medium(°C) -5 Max. Operating pressure(bar) 9.997
Max. Temperature of medium(°C) 50 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Width(mm) 16 Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support