Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VIGI-04-D-3
Max. no. of valve positions | 1 | Pneumatic connection 1 | G1 | Pneumatic connection 2 | G1/2 |
---|---|---|---|---|---|
Pneumatic connection 3 | G1 | Pneumatic connection 4 | G1/2 | Pneumatic connection 5 | G1 |
Min. Operating pressure(bar) | -0.9 | Min. Temperature of medium(°C) | -10 | Max. Operating pressure(bar) | 16 |
Max. Temperature of medium(°C) | 60 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Manufacturer part # | 18841 |
This page is Connection block, VIGI Series, part number VIGI-04-D-3.
You can find the detail information about specifications and dimensions on part number VIGI-04-D-3.
Configure
Basic Attributes
Optional Attributes