Push-in connector, QSW Series

Push-in connector, QSW Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: PBT
・Standard
・Operating pressure(bar): -0.95~6
・Releasing ring color: Blue
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 1 - Low corrosion stress

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSW-4HL
QSW-6HL
QSW-8HL
QSW-10HL
QSW-12HL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

3.51 €

10 4 Days 2Push-in sleeve QS-4for pneumatic tubing outside diameter 4 mm1306171.4

3.88 €

10 4 Days 2.7Push-in sleeve QS-6for pneumatic tubing outside diameter 6 mm1306182.1

4.49 €

10 4 Days 5Push-in sleeve QS-8for pneumatic tubing outside diameter 8 mm1306195.8

5.14 €

10 4 Days 6.3Push-in sleeve QS-10for pneumatic tubing outside diameter 10 mm1306209.5

6.32 €

10 4 Days 6.9Push-in sleeve QS-12for pneumatic tubing outside diameter 12 mm13062114.5

Loading...

  1. 1

Basic information

Housing material PBT Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support