Cartridge, QSPKG20 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPKG20-1/2-U
QSPKG20-3/8-U
QSPKG20-5/16-U
QSPKG20-8
QSPKG20-10
QSPKG20-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Manufacturer part # Weight
(g)

2.89 €

10 39 Days 8.5QSP...20for pneumatic tubing outside diameter 1/2"Gray13263813

2.83 €

10 4 Days 6.4QSP...20for pneumatic tubing outside diameter 3/8"Gray1326379.2

2.23 €

10 4 Days 5.4QSP...20for pneumatic tubing outside diameter 5/16"Gray1326366

2.23 €

10 7 Days 5.4Cartridge 20 mmfor pneumatic tubing outside diameter 8 mmBlue1326336

2.83 €

10 7 Days 6.4Cartridge 20 mmfor pneumatic tubing outside diameter 10 mmBlue1326349

2.89 €

10 4 Days 8.3Cartridge 20 mmfor pneumatic tubing outside diameter 12 mmBlue13263513

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support