Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
QS-V0-4
Part Number
|
---|
QS-V0-4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Housing material | Pack size | Nominal width (mm) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.82 € | 1 | 4 Days | PBT-reinforced | - | 2.6 | 10 | 0 | 60 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | Black | 2 - Moderate corrosion stress | 132890 | 6 |
Loading...
Size | Standard | Min. Operating pressure(bar) | -0.95 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] Water as per manufacturer's declaration at www.festo.com |
---|
This page is Push-in connector, QS Series, part number QS-V0-4.
You can find the detail information about specifications and dimensions on part number QS-V0-4.
Configure
Basic Attributes
Pack size
Housing material
Nominal width(mm)
Max. Operating pressure(bar)
Min. Ambient temperature(°C)
Max. Ambient temperature(°C)
Pneumatic connection 1
Pneumatic connection 2
Releasing ring color
Corrosion resistance class (CRC)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
QS-10 |
QS-10-6 |
QS-10-8 |
QS-10H-6 |
QS-10H-8 |
QS-12 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Housing material | Pack size | Nominal width (mm) | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.23 € | 10 | 3 Days | PBT | 10 | 6.7 | 6 | -10 | 80 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | Blue | 1 - Low corrosion stress | 153034 | 16 | |||
5.54 € | 10 | 3 Days | PBT | 10 | 3.7 | 6 | -10 | 80 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 6 mm | Blue | 1 - Low corrosion stress | 130607 | 12 | |||
4.23 € | 10 | 3 Days | PBT | 10 | 5 | 6 | -10 | 80 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 8 mm | Blue | 1 - Low corrosion stress | 153039 | 14 | |||
4.34 € | 10 | 3 Days | PBT | 10 | 3.8 | 6 | -10 | 80 | Push-in sleeve QS-10 | for pneumatic tubing outside diameter 6 mm | Blue | 1 - Low corrosion stress | 130623 | 4.5 | |||
4.23 € | 10 | 3 Days | PBT | 10 | 5.4 | 6 | -10 | 80 | Push-in sleeve QS-10 | for pneumatic tubing outside diameter 8 mm | Blue | 1 - Low corrosion stress | 153043 | 5.8 | |||
4.98 € | 10 | 3 Days | PBT | 10 | 8.7 | 6 | -10 | 80 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | Blue | 1 - Low corrosion stress | 153035 | 22 |