Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YSRWJ-5-8-A |
YSRWJ-7-10-A |
YSRWJ-8-14-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | Stroke (mm) | Max. Stop force (N) | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
180.85 € | 1 | 39 Days | 5 | 8 | 200 | 192968 | 45 | |||
190.86 € | 1 | 4 Days | 7 | 10 | 300 | 192967 | 75 | |||
200.45 € | 1 | 4 Days | 8 | 14 | 500 | 192966 | 110 |
Loading...
Housing material | Brass, Nickel-plated | Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |