Distributor, VABF Series (VABF-C8-12-V1P4-Q4)

Distributor, VABF Series VABF-C8-12-V1P4-Q4

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: VABF-C8-12-V1P4-Q4

Brand: FESTO

Price: 17.68

Delivery time: 29 Days


Technical Data:

Manufacturer part #: 562457


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VABF-C8-12-V1P4-Q4

Part Number
VABF-C8-12-V1P4-Q4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part #

17.68 €

1 29 Days 562457

Loading...

  1. 1

Basic information

Housing material PA-reinforced Max. Tightening torque(Nm) 0.6 Corrosion resistance class (CRC) 0 - No corrosion stress

This page is Distributor, VABF Series, part number VABF-C8-12-V1P4-Q4.
You can find the detail information about specifications and dimensions on part number VABF-C8-12-V1P4-Q4.

Variation of this product

Part Number
VABF-C8-12-V1P4-Q4-Q6
VABF-C8-12-V1P4-Q6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part #

17.68 €

1 29 Days 562459

17.68 €

1 29 Days 562458

Tech Support