Multiple distributor, QST3 Series (QST3-6-4)

Multiple distributor, QST3 Series QST3-6-4

Product Details:

Manufacturer part number: QST3-6-4

Brand: FESTO

Price: 6.35

Delivery time: 4 Days


Technical Data:

Nominal width: 2.5 mm

Pneumatic connection 1: For pneumatic tubing outside diameter 6 mm

Pneumatic connection 2: for pneumatic tubing outside diameter 4 mm

Manufacturer part #: 153203

Weight: 16 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QST3-6-4

Part Number
QST3-6-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

6.35 €

1 4 Days 2.5For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 4 mm15320316

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 4 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

This page is Multiple distributor, QST3 Series, part number QST3-6-4.
You can find the detail information about specifications and dimensions on part number QST3-6-4.

Variation of this product

Part Number
QST3-1/4-8-6
QST3-1/8-6-4
QST3-10-8
QST3-3/8-10-8
QST3-8-6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

9.22 €

1 4 Days 4.6External thread R1/4for pneumatic tubing outside diameter 8 mm
for pneumatic tubing outside diameter 6 mm
15320135

6.86 €

1 4 Days 3External thread R1/8for pneumatic tubing outside diameter 6 mm
for pneumatic tubing outside diameter 4 mm
15320021

10.78 €

1 4 Days 4.9for pneumatic tubing outside diameter 10 mmfor pneumatic tubing outside diameter 8 mm15320533

10.78 €

1 4 Days 6.7External thread R3/8for pneumatic tubing outside diameter 8 mm
for pneumatic tubing outside diameter 10 mm
15320250

8.94 €

1 4 Days 3.6for pneumatic tubing outside diameter 8 mmfor pneumatic tubing outside diameter 6 mm15320423

Tech Support