Branching module, PMBL Series (PMBL-90-HP3)

Branching module, PMBL Series PMBL-90-HP3

Product Details:

Manufacturer part number: PMBL-90-HP3

Brand: FESTO

Price: 1,666.82

Delivery time: 39 Days


Technical Data:

Nominal width: 36 mm

Size: 90

Pneumatic connection 3: -

Pneumatic connection 4: -

Operating medium: Compressed air as per ISO 8573-1:2010 [-:-:-]


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMBL-90-HP3

Part Number
PMBL-90-HP3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Size Pneumatic connection 3 Pneumatic connection 4 Operating medium Manufacturer part # Weight
(g)

1,666.82 €

1 39 Days 3690--Compressed air as per ISO 8573-1:2010 [-:-:-]14013662000

Loading...

  1. 1

Basic information

Housing material Wrought aluminum alloy Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 50
Min. Ambient temperature(°C) 5 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 5
Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Branching module, PMBL Series, part number PMBL-90-HP3.
You can find the detail information about specifications and dimensions on part number PMBL-90-HP3.

Variation of this product

Part Number
PMBL-186-HP3-H
PMBL-90-HP3-E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal width
(mm)
Size Pneumatic connection 3 Pneumatic connection 4 Operating medium Manufacturer part # Weight
(g)

1,354.71 €

1 39 Days 54-G1G1Compressed air as per ISO 8573-1:2010 [-:-:-]1609073-

2,756.74 €

1 39 Days 3690--Compressed air as per ISO 8573-1:2010 [7:4:4]26638922600

Tech Support