Branching module, MS9 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS9-FRM-G-VS
MS9-FRM-G-VS-Y
MS9-FRM-NG-VS
MS9-FRM-NG-VS-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Operating pressure
(bar)
Pneumatic connection 3 Pneumatic connection 4 Manufacturer part # Weight
(g)

34.88 €

1 7 Days 20G1G15641451000

155.97 €

1 10 Days 12G1G15641471100

40.58 €

1 4 Days 20NPT1-11 1/2NPT1-11 1/25641481000

181.52 €

1 29 Days 12NPT1-11 1/2NPT1-11 1/25641501100

Loading...

  1. 1

Basic information

Housing material Die-cast aluminum Size 9 Min. Operating pressure(bar) 0
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Material of sub-base Die-cast aluminum Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support