Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS12-FRM-G
Housing material | Die-cast aluminum | Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 20 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Pneumatic connection 1 | Battery module | Pneumatic connection 2 | Battery module | Pneumatic connection 3 | G2 |
Pneumatic connection 4 | G1 | Nominal flow rate in main flow direction 1 -> 2(l/min) | 25000-42000 | Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress | Manufacturer part # | 541681 | Weight(g) | 3000 |
This page is Branching module, MS12 Series, part number MS12-FRM-G.
You can find the detail information about specifications and dimensions on part number MS12-FRM-G.