Branching module, FRM Series (FRM-H-1/2-D-MAXI)

Branching module, FRM Series FRM-H-1/2-D-MAXI

Product Details:

Manufacturer part number: FRM-H-1/2-D-MAXI

Brand: FESTO

Price: 87.29

Delivery time: 39 Days


Technical Data:

Housing material: Die-cast zinc

Min. Operating pressure: 0.25 bar

Max. Operating pressure: 16 bar

Pneumatic connection 1: G1/2

Pneumatic connection 2: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRM-H-1/2-D-MAXI

Part Number
FRM-H-1/2-D-MAXI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal flow rate in main flow direction 1 -> 2
(l/min)
Manufacturer part # Weight
(g)

87.29 €

1 39 Days Die-cast zinc0.2516G1/2G1/2G3/49000186526706

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10
Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Pneumatic connection 4 G1/4 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Inert gas
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

This page is Branching module, FRM Series, part number FRM-H-1/2-D-MAXI.
You can find the detail information about specifications and dimensions on part number FRM-H-1/2-D-MAXI.

Variation of this product

Part Number
FRM-H-1/4-D-MIDI
FRM-Y-D-MAXI
FRM-Y-D-MIDI
FRM-Y-D-MINI
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Housing material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 Nominal flow rate in main flow direction 1 -> 2
(l/min)
Manufacturer part # Weight
(g)

71.65 €

1 29 Days Die-cast zinc0.216G1/4G1/4G1/23100186525536

225.29 €

1 4 Days Die-cast aluminum012--G3/420000542186822

212.63 €

1 7 Days Die-cast aluminum012--G1/28200542185662

201.60 €

1 7 Days Die-cast aluminum012--G1/43300542184507

Tech Support