Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FCN-3-PK-3 |
FCN-3-PK-3/2 |
FCN-3-PK-4 |
FCN-3-PK-4/3 |
FCN-3-PK-6 |
FCN-3-PK-6/4 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | |
---|---|---|---|---|---|---|---|---|---|
4.00 € | 10 | 4 Days | 2 | for pneumatic tubing outside diameter 4 mm | - | 14768 | |||
4.00 € | 10 | 4 Days | 1.3 | for pneumatic tubing outside diameter 3 mm | for pneumatic tubing outside diameter 4 mm | 31314 | |||
4.00 € | 10 | 4 Days | 2.9 | For pneumatic tubing outside diameter 6 mm | - | 14769 | |||
4.00 € | 10 | 4 Days | 2 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 6 mm | 31315 | |||
4.31 € | 10 | 4 Days | 4.9 | for pneumatic tubing outside diameter 8 mm | - | 14770 | |||
4.31 € | 10 | 4 Days | 2.9 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 8 mm | 31316 |
Loading...
Housing material | Die-cast zinc | Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | 0 | Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 |
Max. Storage temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Filter by standard shipping days
Optional Attributes