Push-in T-fitting, NPQH Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPQH-T-G12-Q12
NPQH-T-G14-Q6-P10
NPQH-T-G14-Q8-P10
NPQH-T-G14-Q10-P10
NPQH-T-G14-Q12-P10
NPQH-T-G18-Q4-P10
NPQH-T-G18-Q6-P10
NPQH-T-G18-Q8-P10
NPQH-T-G38-Q10-P10
NPQH-T-G38-Q12-P10
NPQH-T-M5-Q4-P10
NPQH-T-M5-Q6-P10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pack size Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Max. Tightening torque
(Nm)
Manufacturer part # Weight
(g)

13.83 €

1 4 Days 111External thread G1/2for pneumatic tubing outside diameter 12 mm-57840384.2

5.94 €

10 4 Days 105External thread G1/4for pneumatic tubing outside diameter 6 mm1557839529.9

6.89 €

10 4 Days 106External thread G1/4for pneumatic tubing outside diameter 8 mm1557839634.1

8.80 €

10 4 Days 108External thread G1/4for pneumatic tubing outside diameter 10 mm1557839744.4

9.75 €

10 4 Days 108.5External thread G1/4for pneumatic tubing outside diameter 12 mm1557839877.4

5.03 €

10 4 Days 103External thread G1/8for pneumatic tubing outside diameter 4 mm1057839220.7

5.45 €

10 4 Days 105External thread G1/8for pneumatic tubing outside diameter 6 mm1057839325.2

6.82 €

10 4 Days 106External thread G1/8for pneumatic tubing outside diameter 8 mm1057839430.7

9.45 €

10 4 Days 108External thread G3/8for pneumatic tubing outside diameter 10 mm2557840050.1

11.51 €

10 4 Days 1011External thread G3/8for pneumatic tubing outside diameter 12 mm2557840175.9

4.58 €

10 4 Days 102.5External thread M5for pneumatic tubing outside diameter 4 mm1.557839013.9

5.22 €

10 4 Days 102.5External thread M5for pneumatic tubing outside diameter 6 mm1.557839120.7

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Size Standard Min. Operating pressure(bar) -0.95
Max. Operating pressure(bar) 20 Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 150
Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 3 - High corrosion stress

Tech Support